??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
22593.2180 Support Leg
HELP_VARIABLE
Company
Halder
Description
EH 22593. - Support Legs with screw over M16
Bill of material
22593.2180 Support Leg
BESTNR
Ref. No.
22593.2180
MAT
Material
Rostfreier Stahl
ROT
°
D1
80 mm
D2
Thread
M16
L1
75 mm
H1
3.0 mm
L2
18 mm
SW1
12 mm
SW2
8 mm
SW3
24 mm
G
Weight
252 g
Embedded user actions